Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ST-34
Part #:700751
Catalog #:ST-34
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.81 in | Overall Width (in): | 2.25 in |
| Overall Length (in): | 6.81 in | Bore Diameter (in): | 2.125 in |
| Base to Center Height (in): | 4.19 in | Length Through Bore (in): | 2.185 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | ST |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.75 in | Housing Style: | Take-Up Block |
| Carriage Bolt Size (in): | 1 in | Ability to Relubricate: | Yes |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Inner Race Heat Treat Method: | Zone-Hardened | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0437 cps | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 6,601 lb | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-23 |
| Dynamic Load Rating (lb): | 9,752 lb | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3250 rpm | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Insert: | 2-22 | Inner Ring Outside Diameter (in): | 2.719 in |
| Cage Type: | Land Riding Retainer | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461006306 | Weight: | 10.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

