Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ST-24C
Part #:703705
Catalog #:ST-24C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.50 in | Overall Width (in): | 2.13 in |
| Overall Length (in): | 5.69 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.50 in | Length Through Bore (in): | 1.938 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | ST | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Take-Up Block, Wide Slot |
| Housing Style: | Take-Up Block | Ability to Relubricate: | Yes |
| Carriage Bolt Size (in): | 3/4 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Dynamic Load Rating (lb): | 7,340 lb |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-19 |
| Maximum Speed (RPM): | 4150 rpm | Insert: | 2-18C |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 4,467 lb |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0376 cps | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.063 in |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461024058 | Weight: | 6.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

