Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - ST-12 RM
Part #:715853
Catalog #:ST-12 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Overall Length (in): | 3.69 in |
| Overall Height (in): | 3.50 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 2.38 in | Length Through Bore (in): | 1.22 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | ST | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Block |
| Ability to Relubricate: | No | Adjusting Screw Clearance Hole Diameter (in): | 0.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 1,444 lb | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Vibration Frequency Roller Spin: | 0.0381 cps | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 2,611 lb |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Maximum Speed (RPM): | 7300 rpm | Size Code: | 2-012 |
| Insert: | 2-012 | Inner Ring Outside Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461332887 | Weight: | 2.10 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

