Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - ST-23 RM
Part #:715860
Catalog #:ST-23 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Overall Height (in): | 4.00 in |
| Overall Length (in): | 5.06 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 3.06 in | Length Through Bore (in): | 1.685 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.00 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Series: | ST |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Slot Length (in): | 2.50 in |
| Housing Style: | Take-Up Block | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Carriage Bolt Size (in): | 5/8 in | Ability to Relubricate: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 4650 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-17 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 3,493 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 5,782 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 2-17 |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 1.859 in |
General Specifications
| UPC: | 662461332733 | Weight: | 4.00 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

