Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTWE-135
Part #:766866
Catalog #:VTWE-135
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Overall Height (in): | 5.81 in |
| Overall Length (in): | 6.81 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 4.19 in | Length Through Bore (in): | 1.97 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | VTWE-100 | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 3.75 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Locking Collar Outside Diameter (in): | 2.94 in |
| Carriage Bolt Size (in): | 1 3/16 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Insert: | VE-135 |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Eccentric |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 1750 rpm |
| Bearing Type: | Intermediate Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 9,800 lb | Static Load Rating (lb): | 6,570 lb |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Size Code: | 211 |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Inner Ring Outside Diameter (in): | 2.749 in | Vibration Frequency Roller Spin: | 0.0437 cps |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662460339665 | Weight: | 7.97 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

