Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - STH-23T-9
Part #:713867
Catalog #:STH-23T-9
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 8.06 in | Overall Width (in): | 8.06 in |
| Overall Height (in): | 1.75 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 19.69 in | Bore Diameter (in): | 1.4375 in |
| Housing Bolt Through Hole (in): | 16.875 in | Slot Width (in): | 0.53125 in |
| Slot Spacing (in): | 3.5 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | STH | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Assembly |
| Frame Length (in): | 16.88 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Travel Length (in): | 9 in |
| Frame Height (in): | 1.75 in | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | 2-17T |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| End Cap Available: | No | Size Code: | 2-17 |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 5,782 lb | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 6500 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461070765 | Weight: | 17.70 LB |
| Packaged Length: | 19.69 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

