Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - STMH-19T
Part #:716607
Catalog #:STMH-19T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Overall Length (in): | 4.44 in |
| Overall Height (in): | 4.00 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 2.75 in | Length Through Bore (in): | 1.56 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 0.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | ST | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 2.25 in |
| Housing Style: | Take-Up Assembly | Locking Collar Outside Diameter (in): | 2.19 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Setscrew Torque (in-lbs): | 70 in/lbs | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 2,567 lb | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 4,381 lb | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Concentric |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 4500 rpm |
| Vibration Frequency Roller Spin: | 0.0385 cps | Size Code: | 2-13 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | MH1-19T |
| End Cap Available: | No |
General Specifications
| UPC: | 662461340844 | Weight: | 3.14 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

