Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - STMH-31T
Part #:716615
Catalog #:STMH-31T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Overall Length (in): | 5.88 in |
| Overall Height (in): | 4.63 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.57 in | Length Through Bore (in): | 2.17 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.42 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Series: | ST | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 3.38 in |
| Housing Style: | Take-Up Assembly | Carriage Bolt Size (in): | 3/4 in |
| Ability to Relubricate: | Yes | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3.35 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Dynamic Load Rating (lb): | 7,889 lb |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0445 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-115 |
| Max Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 5,216 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Shaft Locking Type: | Concentric | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.469 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | MH-31T | Maximum Speed (RPM): | 3000 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662461340905 | Weight: | 6.12 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

