Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-20-9
Part #:700801
Catalog #:STH-20-9
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 8.06 in | Overall Length (in): | 19.69 in |
| Base Width (in): | 8.06 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.75 in | Bore Diameter (in): | 1.25 in |
| Centerline to Outermost Bearing Face (in): | 1.25 in | Bolt Spacing (in): | 6.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | STH | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Take-Up Assembly, Wide Slot |
| Housing Style: | Take-Up Assembly | Frame Length (in): | 16.88 in |
| Frame Height (in): | 1.75 in | Travel Length (in): | 9 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bolt Spacing Height Direction (in): | 6.8125 in | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | End Cap Available: | No |
| Dynamic Load Rating (lb): | 5,782 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Insert: | 2-14 |
| Bearing Insert Material: | 52100 Bearing Steel | End of Frame to Bolt Center (in): | 2.5 in |
| Bearing Type: | Standard Duty | Size Code: | 2-17 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 4650 rpm |
| Cage Type: | Land Riding Retainer | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Replacement Frame: | STH 20 TO 23-9 DZU | Fixed vs. Expansion: | Fixed |
| Replacement Take-up Block: | ST-20 | Static Load Rating (lb): | 3,493 lb |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461006634 | Weight: | 17.40 LB |
| Packaged Length: | 22.69 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

