Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-23-9
Part #:700803
Catalog #:STH-23-9
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.75 in | Base Width (in): | 8.06 in |
| Overall Length (in): | 19.69 in | Overall Width (in): | 8.06 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.4375 in |
| Bolt Spacing (in): | 6.5625 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | STH | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Take-Up Assembly, Wide Slot |
| Housing Style: | Take-Up Assembly | Ability to Relubricate: | Yes |
| Frame Length (in): | 16.88 in | Frame Height (in): | 1.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Travel Length (in): | 9 in |
| Insert: | 2-17 | Housing Material: | Cast Iron |
| End of Frame to Bolt Center (in): | 2.5 in | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bolt Spacing Height Direction (in): | 6.8125 in |
| Shaft Locking Type: | Set Screw | Replacement Take-up Block: | ST-23 |
| Size Code: | 2-17 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Replacement Frame: | STH 20 TO 23-9 DZU | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 4650 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461006658 | Weight: | 17.40 LB |
| Packaged Length: | 19.69 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

