Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-20-12
Part #:700804
Catalog #:STH-20-12
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 22.6875 in | Bolt Size (in): | 3/8 in |
| Overall Width (in): | 8.06 in | Overall Height (in): | 1.75 in |
| Base Width (in): | 8.06 in | Bore Diameter (in): | 1.25 in |
| Housing Bolt Through Hole (in): | 19.875 in | Slot Width (in): | 0.53125 in |
| Slot Spacing (in): | 3.5 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | STH | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Take-Up Assembly |
| Travel Length (in): | 12 in | Frame Height (in): | 1.75 in |
| Ability to Relubricate: | Yes | Frame Length (in): | 19.88 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| End Cap Available: | No | Size Code: | 2-17 |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4650 rpm |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | 2-14 | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,782 lb |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461006665 | Weight: | 19.50 LB |
| Packaged Length: | 22.69 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

