Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-39-18
Part #:700832
Catalog #:STH-39-18
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 11.19 in | Overall Width (in): | 11.18 in |
| Overall Height (in): | 2.5 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 31.56 in | Bore Diameter (in): | 2.4375 in |
| Centerline to Outermost Bearing Face (in): | 1.5 in | Bolt Spacing (in): | 9.4375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Series: | STH | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Take-Up Assembly, Wide Slot |
| Housing Style: | Take-Up Assembly | Ability to Relubricate: | Yes |
| Frame Length (in): | 28.38 in | Travel Length (in): | 18 in |
| Frame Height (in): | 2.5 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Bolt Spacing Height Direction (in): | 12.5625 in | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | 2-27 | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 8,150 lb | Cage Type: | Land Riding Retainer |
| Bearing Type: | Standard Duty | Replacement Take-up Block: | ST-39 |
| Housing Material: | Cast Iron | End of Frame to Bolt Center (in): | 2.375 in |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-27 |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Replacement Frame: | STH 36 TO 39-18 DZU |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 3000 rpm |
| Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461006948 | Weight: | 55.20 LB |
| Packaged Length: | 31.56 IN | Packaged Width: | 11.19 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

