Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STMH-23
Part #:711663
Catalog #:STMH-23
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.06 in | Overall Height (in): | 4.00 in |
| Overall Width (in): | 1.75 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 3.06 in | Length Through Bore (in): | 1.685 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.00 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Series: | ST | Housing Type: | Take-Up Assembly, Wide Slot |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 2.50 in |
| Housing Style: | Take-Up Assembly | Inner Race Heat Treat Method: | Zone-Hardened |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Carriage Bolt Size (in): | 5/8 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4000 rpm | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0386 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Insert: | MH-23 | Size Code: | 2-17 |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,493 lb |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.859 in |
General Specifications
| UPC: | 662461342985 | Weight: | 3.63 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

