Sealmaster Mounted Cast Iron Wide Slot Take Up Housing & Frame Assembly Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - STH-16C-6
Part #:715990
Catalog #:STH-16C-6
KEY FEATURES
- Steel Take up frame and Take up bearing housing assembly kit
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal and flinger
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Length (in): | 15 in |
| Overall Width (in): | 7.56 in | Overall Height (in): | 1.75 in |
| Base Width (in): | 7.56 in | Bore Diameter (in): | 1 in |
| Housing Bolt Through Hole (in): | 12.5 in | Slot Width (in): | 0.5313 in |
| Slot Spacing (in): | 3.5 in | Centerline to Outermost Bearing Face (in): | 1.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | STH | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Take-Up Assembly, Wide Slot | Housing Style: | Take-Up Assembly |
| Ability to Relubricate: | Yes | Frame Length (in): | 12.5 in |
| Travel Length (in): | 6 in | Frame Height (in): | 1.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 6350 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-015 |
| Dynamic Load Rating (lb): | 2,801 lb | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Insert: | 2-1C |
| Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461084106 | Weight: | 11.60 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 7.56 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

