Sealmaster Mounted Composite Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFC-PN16
Part #:710966
Catalog #:CRFC-PN16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.79 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.79 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Overall Height to End Cap (in): | 2.33 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Backside Shield/Seal: | Optional backside shield available order separate |
| Misalignment Type: | Static Only | Housing Color: | Light Gray |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | 0 to 150 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 45 in/lbs |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Material: | Composite | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0442 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.375 in |
| Size Code: | 2-015 | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,801 lb | Insert: | PN-16 |
| Housing Backside Inner Diameter: | 2.19 | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,651 lb | End Cap Available: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Speed (RPM): | 2700 rpm |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Max Operating Temperature (F): | 150 °F |
| Housing Width (in): | 3.79 in |
General Specifications
| UPC: | 662461335673 | Weight: | 0.92 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

