Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFTC-PN24T
Part #:711387
Catalog #:CRFTC-PN24T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.13 in |
| Overall Length (in): | 6.94 in | Overall Height (in): | 2.06 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Optional backside shield available order separate | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Color: | Light Gray | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.69 in | Bearing Type: | Standard Duty |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 2.063 in |
| Insert: | PN-24T | Housing Material: | Composite |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 4,467 lb | Size Code: | 2-19 |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 7,340 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 1750 rpm |
General Specifications
| UPC: | 662461338926 | Weight: | 2.50 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

