Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRBFTC-PN23T
Part #:713703
Catalog #:CRBFTC-PN23T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.71 in |
| Overall Length (in): | 6.36 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Backside Shield included loose in box | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Light Gray | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.56 in | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | PN-23T |
| Dynamic Load Rating (lb): | 5,782 lb | Maximum Speed (RPM): | 2000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Composite |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 3,493 lb | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0386 cps | End Cap Available: | Yes |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-17 | Radial Clearance: | Standard |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Inner Ring Outside Diameter (in): | 1.859 in |
General Specifications
| UPC: | 662461355985 | Weight: | 1.97 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

