Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFTC-PN205
Part #:709206
Catalog #:CRFTC-PN205
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.72 in | Bolt Size (in): | 7/16 in |
| Bolt Size (mm): | M10 mm | Overall Length (in): | 4.94 in |
| Overall Height (in): | 1.438 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Light Gray |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 45 in/lbs | Ability to Relubricate: | Yes |
| Insert: | PN-205 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Size Code: | 2-015 | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | Yes | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2700 rpm |
| Housing Material: | Composite | Static Load Rating (lb): | 1,651 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,801 lb | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.375 in | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461375426 | Weight: | 1.21 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

