Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFTC-PN24
Part #:710970
Catalog #:CRFTC-PN24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.016 in | Overall Length (in): | 6.94 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Optional backside shield available order separate | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Light Gray |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Composite | Size Code: | 2-19 |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,340 lb |
| Inner Ring Outside Diameter (in): | 2.063 in | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 4,467 lb | End Cap Available: | Yes |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Insert: | PN-24 |
| Maximum Speed (RPM): | 1750 rpm |
General Specifications
| UPC: | 662461335703 | Weight: | 2.40 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

