Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFTC-PN20R
Part #:711149
Catalog #:CRFTC-PN20R
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.25 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.7 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.45 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Light Gray | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Optional backside shield available order separate |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 35-45 in/lbs | Maximum Speed (RPM): | 2300 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | Yes |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
| Size Code: | 2-13 | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Static Load Rating (lb): | 2,567 lb |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | PN-20R | Dynamic Load Rating (lb): | 4,381 lb |
| Radial Clearance: | Standard | Housing Material: | Composite |
General Specifications
| UPC: | 662461336953 | Weight: | 1.06 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

