Sealmaster Mounted Composite Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTC-PN20R RMW
Part #:713391
Catalog #:CRFTC-PN20R RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.7 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.45 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Backside Shield/Seal: | Optional backside shield available order separate | Outer Ring Land Profile: | Tapered Lands |
| Housing Color: | Light Gray | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 35-45 in/lbs | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Composite |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0385 cps |
| Static Load Rating (lb): | 2,567 lb | End Cap Available: | Yes |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | PN-20R |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-13 | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2300 rpm | Dynamic Load Rating (lb): | 4,381 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.587 in |
General Specifications
| UPC: | 662461353004 | Weight: | 1.06 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

