Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRPC-PN19T
Part #:712424
Catalog #:CRPC-PN19T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.86 in | Base Width (in): | 1.86 in |
| Overall Height (in): | 3.33 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.67 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 4.75 in |
| Bolt Spacing Min (in): | 4.44 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing Max (in): | 5.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Light Gray | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.19 in |
| Base Length (in): | 6.5 in | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 2300 rpm | Vibration Frequency Roller Spin: | 0.0385 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | PN-19T | End Cap Available: | Yes |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Composite |
| Cage Type: | Land Riding Retainer | Size Code: | 2-13 |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461346631 | Weight: | 1.54 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

