Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRPC-PN23T
Part #:712425
Catalog #:CRPC-PN23T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.88 in | Base Width (in): | 1.88 in |
| Overall Length (in): | 5.5 in | Overall Height (in): | 3.77 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.66 in |
| Length Through Bore (in): | 1.75 in | Centerline to Outermost Bearing Face (in): | 1.06 in |
| Bolt Spacing (in): | 5 in | Bolt Spacing Min (in): | 4.69 in |
| Bolt Spacing Max (in): | 5.31 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Light Gray | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.56 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Size Code: | 2-17 | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 3,493 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 2000 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Dynamic Load Rating (lb): | 5,782 lb |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Insert: | PN-23T | Inner Ring Outside Diameter (in): | 1.851 in |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0386 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Base Length (in): | 6.56 in | Housing Material: | Composite |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461346648 | Weight: | 1.97 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

