Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPC-PN12
Part #:711565
Catalog #:CRPC-PN12
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Width (in): | 1.5 in |
| Overall Height (in): | 2.55 in | Base Width (in): | 1.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.57 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.75 in |
| Bolt Spacing Min (in): | 3.38 in | Bolt Spacing Max (in): | 4.13 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Light Gray |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Composite |
| Insert: | PN-12 | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Size Code: | 2-012 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,611 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (RPM): | 3100 rpm | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.188 in | Radial Clearance: | Standard |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Base Length (in): | 5 in |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,444 lb | Vibration Frequency Roller Spin: | 0.0381 cps |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461339046 | Weight: | 0.80 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

