Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-116M
Part #:767776
Catalog #:VF3E-116M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | .359375 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.34375 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.44 in | Bolt Circle (in): | 3 in |
| Centerline to Outermost Bearing Face (in): | 0.922 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.5 in |
| Ability to Relubricate: | Yes | Housing Material: | Ductile Iron |
| Maximum Speed (RPM): | 3500 rpm | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Eccentric | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Insert: | VE-116 |
| Size Code: | 205 | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 2,801 lb |
| Housing Coating: | Powder Coated | Bearing Type: | Intermediate Duty |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 1,651 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289074891 | Weight: | 1.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

