Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF3E-122M
Part #:767795
Catalog #:VF3E-122M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.81 in | Bolt Size (in): | .4219 in |
| Overall Height (in): | 1.6875 in | Overall Length (in): | 4.813 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.5781 in | Bolt Circle (in): | 3.9375 in |
| Centerline to Outermost Bearing Face (in): | 1.156 in |
Technical Specifications
| Bore Shape: | Straight | Housing Base: | Solid |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.1875 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2500 rpm | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| Bearing Type: | Intermediate Duty | Housing Material: | Ductile Iron |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Static Load Rating (lb): | 3,493 lb | Insert: | VE-122 |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Dynamic Load Rating (lb): | 5,782 lb | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Width (in): | 4.81 in |
General Specifications
| UPC: | 662289075195 | Weight: | 2.02 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

