Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-112M
Part #:767606
Catalog #:VF3S-112M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.11 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 3.56 in | Overall Length (in): | 3.56 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.063 in | Housing Outside Diameter (in): | 3.56 in |
| Bolt Circle (in): | 2.8125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 204 | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Maximum Speed (RPM): | 4000 rpm |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 2,870 lb | Insert: | VS-112 |
| Housing Material: | Ductile Iron | Inner Ring Outside Diameter (in): | 1.121 in |
| Vibration Frequency Roller Spin: | 0.0332 cps | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Light Duty | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,480 lb | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289543144 | Weight: | 0.76 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

