Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-120SM
Part #:767746
Catalog #:VF3S-120SM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.27 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.44 in | Overall Height (in): | 4.44 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.156 in | Housing Outside Diameter (in): | 4.44 in |
| Bolt Circle (in): | 3.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Maximum Speed (RPM): | 3000 rpm |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 2,530 lb | Bearing Type: | Light Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | VS-120S |
| Dynamic Load Rating (lb): | 4,390 lb | End Cap Available: | No |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Ductile Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 206 | Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662289543229 | Weight: | 1.27 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

