Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-120M
Part #:767748
Catalog #:VF3S-120M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.39 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 4.81 in | Overall Length (in): | 4.81 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.281 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Circle (in): | 3.9375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Roller Spin: | 0.0383 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Ductile Iron |
| End Cap Available: | No | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VS-120 | Size Code: | 207 |
| Dynamic Load Rating (lb): | 5,810 lb | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Bearing Type: | Light Duty |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662289075362 | Weight: | 1.90 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

