Browning Mounted Ductile Iron Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF3S-123M
Part #:767756
Catalog #:VF3S-123M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 1.39 in |
| Overall Height (in): | 4.81 in | Overall Length (in): | 4.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.281 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Circle (in): | 3.9375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Ductile Iron |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-123 | Inner Ring Outside Diameter (in): | 1.847 in |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 2500 rpm |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Bearing Type: | Light Duty | Dynamic Load Rating (lb): | 5,810 lb |
| Size Code: | 207 | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0383 cps | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662289543250 | Weight: | 1.70 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

