Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-112M
Part #:767352
Catalog #:VF2S-112M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 1.161 in | Overall Length (in): | 3.56 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.42 in |
| Length Through Bore (in): | 1.131 in | Bolt Spacing (in): | 2.8130 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 204 |
| Inner Ring Outside Diameter (in): | 1.121 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Housing Material: | Ductile Iron | Maximum Speed (RPM): | 4000 rpm |
| Radial Clearance: | Standard | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Insert: | VS-112 |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,870 lb | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.0332 cps | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 1,480 lb |
General Specifications
| UPC: | 662289542994 | Weight: | 0.68 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

