Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-118M
Part #:767588
Catalog #:VF2S-118M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.94 in |
| Overall Length (in): | 4.44 in | Overall Height (in): | 1.266 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.47 in |
| Length Through Bore (in): | 1.156 in | Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | Yes |
| Housing Material: | Ductile Iron | Insert: | VS-118 |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 2,567 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-13 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 4,381 lb |
| Maximum Speed (RPM): | 3000 rpm | End Cap Available: | No |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.587 in | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289543076 | Weight: | 1.29 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

