Browning Mounted Ductile Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-123M
Part #:767757
Catalog #:VF2S-123M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.50 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.81 in | Overall Height (in): | 1.719 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 3.9375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.847 in |
| Insert: | VS-123 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Ductile Iron |
| Dynamic Load Rating (lb): | 5,810 lb | Size Code: | 207 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 4800 rpm |
| Static Load Rating (lb): | 3,440 lb | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Intermediate Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662289543120 | Weight: | 1.62 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

