Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-116M
Part #:767775
Catalog #:VPE-116M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.81 in | Base Width (in): | 1.41 in |
| Overall Length (in): | 5.5 in | Overall Width (in): | 1.41 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.59 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.266 in | Bolt Spacing Max (in): | 4.56 in |
| Centerline to Outermost Bearing Face (in): | 0.922 in | Bolt Spacing Min (in): | 3.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.50 in |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| Insert: | VE-116 | Size Code: | 205 |
| Max Operating Temperature (C): | 107 °C | Base Length (in): | 5.50 in |
| Housing Material: | Ductile Iron | Inner Ring Outside Diameter (in): | 1.375 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3500 rpm | Shaft Locking Type: | Eccentric |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662289077557 | Weight: | 1.28 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

