Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-110M
Part #:767829
Catalog #:VPE-110M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.13 in | Overall Length (in): | 4.44 in |
| Overall Height (in): | 2.16 in | Base Width (in): | 1 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Base to Center Height (in): | 1.1875 in | Foot Height (in): | 0.34 in |
| Length Through Bore (in): | 1.13 in | Bolt Spacing (in): | 3.44 in |
| Centerline to Outermost Bearing Face (in): | 0.88 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.66 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.11 in | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0293 cps | Max Operating Temperature (C): | 107 °C |
| Base Length (in): | 4.44 in | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 5000 rpm | Static Load Rating (lb): | 1,110 lb |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Intermediate Duty |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 0.941 in | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Size Code: | 203 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Ductile Iron |
| Dynamic Load Rating (lb): | 2,360 lb | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Insert: | VE-110 |
General Specifications
| UPC: | 662289075461 | Weight: | 0.76 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

