Browning Mounted Ductile Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-110M
Part #:767839
Catalog #:VPS-110M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.44 in | Base Width (in): | 1 in |
| Overall Height (in): | 2.16 in | Overall Width (in): | 1 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Base to Center Height (in): | 1.1875 in | Foot Height (in): | 0.34 in |
| Length Through Bore (in): | 0.99 in | Centerline to Outermost Bearing Face (in): | 0.65 in |
| Bolt Spacing (in): | 3.44 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.66 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 1,110 lb | Housing Coating: | Powder Coated |
| Base Length (in): | 4.44 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,360 lb |
| Bearing Type: | Intermediate Duty | Radial Clearance: | Standard |
| Size Code: | 203 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0293 cps | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 7500 rpm |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 0.941 in |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Insert: | VS-110 |
General Specifications
| UPC: | 662289543304 | Weight: | 0.71 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

