Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFC-32RC CR
Part #:705179
Catalog #:SFC-32RC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.13 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2.03 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 4.25 in | Length Through Bore (in): | 2.029 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Pilot Depth (in): | 0.44 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 7,889 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Land Riding Retainer |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3250 rpm |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-115 |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Housing Coating: | Fluoropolymer Coated |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Static Load Rating (lb): | 5,216 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Insert: | 1-2C FG2 | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Vibration Frequency Roller Spin: | 0.0445 cps | Inner Ring Outside Diameter (in): | 2.469 in |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461260296 | Weight: | 6.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

