Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFCF-PN24
Part #:711382
Catalog #:CRFCF-PN24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 5.25 in |
| Bore Diameter (in): | 1.5 in | Pilot Diameter (in): | 3.625 in |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 1.935 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.41 in |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 7,340 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Insert: | PN-24 | Inner Ring Outside Diameter (in): | 2.063 in |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0376 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 4,467 lb | Maximum Speed (RPM): | 1750 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Land Riding Retainer | Housing Coating: | Fluoropolymer Coated |
| Size Code: | 2-19 | Bearing Insert Finish: | Phosphorus Nickel Coated |
General Specifications
| UPC: | 662461338605 | Weight: | 4.70 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

