Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CREHBF-PN16
Part #:711238
Catalog #:CREHBF-PN16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.06 in |
| Overall Width (in): | 1.56 in | Overall Length (in): | 3.13 in |
| Base Width (in): | 1.56 in | Bore Diameter (in): | 1 in |
| Thread Depth (in): | 0.81 in | Base to Center Height (in): | 2.5 in |
| Length Through Bore (in): | 1.498 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Series: | CREHBF | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| Housing Coating: | Fluoropolymer Coated | End Cap Available: | Yes |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Roller Spin: | 0.0385 cps |
| Static Load Rating (lb): | 2,567 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 4,381 lb |
| Size Code: | 2-13 | Inner Ring Outside Diameter (in): | 1.594 in |
| Insert: | PN-16 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2300 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461337219 | Weight: | 2.20 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

