Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CREHBF-PN20R
Part #:713405
Catalog #:CREHBF-PN20R
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.06 in |
| Overall Width (in): | 1.56 in | Base Width (in): | 1.56 in |
| Overall Length (in): | 3.13 in | Bore Diameter (in): | 1.25 in |
| Thread Depth (in): | 0.81 in | Base to Center Height (in): | 2.5 in |
| Length Through Bore (in): | 1.498 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Series: | CREHBF | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Hanger Unit | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Land Riding Retainer | Insert: | PN-20R |
| Inner Ring Outside Diameter (in): | 1.594 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Size Code: | 2-13 |
| Maximum Speed (RPM): | 2300 rpm | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Fluoropolymer Coated | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 2,567 lb |
| End Cap Available: | Yes | Vibration Frequency Roller Spin: | 0.0385 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461353066 | Weight: | 2.20 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

