Sealmaster Mounted Flouropolymer Coated Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - TB-24C CR
Part #:704486
Catalog #:TB-24C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.93 in |
| Overall Length (in): | 4.63 in | Base Width (in): | 1.88 in |
| Overall Width (in): | 1.94 in | Bore Diameter (in): | 1.5000 in |
| Base to Center Height (in): | 1.9375 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.9375 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 3.500 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Coating: | Fluoropolymer Coated | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,340 lb |
| Inner Ring Outside Diameter (in): | 2.0625 in | Base Length (in): | 4.625 in |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Size Code: | 2-19 |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 4,467 lb | Maximum Speed (RPM): | 4150 rpm |
| End Cap Available: | No | Insert: | 2-18C |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461251430 | Weight: | 6.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

