Sealmaster Mounted Flouropolymer Coated Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFBF-PN31
Part #:711237
Catalog #:CRFBF-PN31
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Overall Height (in): | 2.16 in |
| Overall Length (in): | 7.47 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 5.19 in | Length Through Bore (in): | 2.027 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Housing Color: | Gray |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Static Load Rating (lb): | 5,216 lb |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0445 cps |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Inner Ring Outside Diameter (in): | 2.469 in |
| Maximum Speed (RPM): | 1500 rpm | Insert: | PN-31 |
| End Cap Available: | No | Dynamic Load Rating (lb): | 7,889 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Housing Coating: | Fluoropolymer Coated | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-115 |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Bearing Centerline to Bolt Hole Center (in): | 2.9375 in |
| Housing Material: | Cast Iron | Bolt Spacing Height Direction (in): | 1.625 in |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662461337233 | Weight: | 5.10 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

