Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPLF-PN27
Part #:711590
Catalog #:CRPLF-PN27
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.5 in | Overall Width (in): | 2.13 in |
| Base Width (in): | 2.13 in | Overall Height (in): | 4.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.06 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing Min (in): | 5.44 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Material: | Cast Iron | Size Code: | 2-111 |
| Maximum Speed (RPM): | 1600 rpm | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.297 in | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | PN-27 |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 7,901 lb |
| Housing Coating: | Fluoropolymer Coated | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,139 lb | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Roller Spin: | 0.0417 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Base Length (in): | 7.50 in |
General Specifications
| UPC: | 662461341056 | Weight: | 6.20 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

