Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPLF-PN16 RMW
Part #:711354
Catalog #:CRPLF-PN16 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.50 in | Base Width (in): | 1.50 in |
| Overall Height (in): | 2.69 in | Overall Length (in): | 5.48 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Min (in): | 3.88 in |
| Bolt Spacing Max (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Inner Ring Outside Diameter (in): | 1.375 in | Maximum Speed (RPM): | 2700 rpm |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Insert: | PN-16 | Vibration Frequency Roller Spin: | 0.0442 cps |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Size Code: | 2-015 |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Housing Coating: | Fluoropolymer Coated | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/4-28 | Base Length (in): | 5.50 in |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461339077 | Weight: | 2.05 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

