Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPLF-PN27 RMW
Part #:711435
Catalog #:CRPLF-PN27 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.19 in | Overall Width (in): | 2.13 in |
| Base Width (in): | 2.13 in | Overall Length (in): | 7.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.06 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Max (in): | 6.06 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in | Bolt Spacing Min (in): | 5.44 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Gray | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0417 cps | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Static Load Rating (lb): | 5,139 lb | Size Code: | 2-111 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 1600 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Insert: | PN-27 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.297 in | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Radial Clearance: | Standard |
| Housing Coating: | Fluoropolymer Coated | Base Length (in): | 7.50 in |
| Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461339121 | Weight: | 6.20 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

