Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRSTF-PN16
Part #:711229
Catalog #:CRSTF-PN16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Overall Height (in): | 3.50 in |
| Overall Length (in): | 3.81 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 2.44 in | Length Through Bore (in): | 1.375 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Series: | CRSTF | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.00 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.25 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Carriage Bolt Size (in): | 5/8 in | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,651 lb | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 2700 rpm | Dynamic Load Rating (lb): | 2,801 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0442 cps | Size Code: | 2-015 |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Housing Coating: | Fluoropolymer Coated | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.375 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Insert: | PN-16 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461337745 | Weight: | 1.97 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

