Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-206TM
Part #:704046
Catalog #:ER-206TM
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (mm): | 30 mm |
| Outer Race OD (mm): | 62 mm | Outer Race OD (in): | 2.4409 in |
| Outer Race Width (in): | 0.875 in | Collar OD (in): | 2.23 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.938 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 10-24 UNC |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Metric | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Size Code: | 2-13 | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 100 in/lbs | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Concentric | Duty/Status: | Standard |
| Vibration Frequency Roller Spin: | 0.0385 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (rpm): | 7600 rpm |
| Static Load Rating (lb): | 2,567 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461253236 | Weight: | 1.10 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

