Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-205TM
Part #:704103
Catalog #:AR-205TM
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Outer Race Width (in): | 0.766 in |
| Outer Race OD (mm): | 57.7088 mm | Outer Race OD (in): | 2.272 in |
| Inner Race Length (mm): | 36.5 mm | Outer Race Width (mm): | 19.4 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Radius: | 0.04 | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 9000 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Standard | Radial Static Load Capacity (lb): | 1,651 lb |
| Series: | AR-T | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 220 °F |
| Retainer Type: | Land Riding Retainer | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461253465 | Weight: | 1.20 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

