Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - AR-2-110T
Part #:704385
Catalog #:AR-2-110T
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.6250 in |
| Outer Race OD (in): | 3.562 in | Inner Ring OD (in): | 2.813 in |
| Inner Race Length (in): | 2.06 in | Centerline to Front Face (in): | 1.25 in |
| Collar OD (in): | 2.813 in | Outer Race Width (in): | 1.172 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.062 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Torx Cap Screw: | 10-24 X 3/4 | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 5850 rpm |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR-T |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461250167 | Weight: | 3.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

