Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - 5207TMC
Part #:704893
Catalog #:5207TMC
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outer Race Width (in): | 0.945 in |
| Outer Race OD (in): | 2.8346 in | Outer Race OD (mm): | 72 mm |
| Inner Race Length (mm): | 44.5 mm | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.04 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Speed (Max) (RPM): | 4650 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Radial Static Load Capacity (lb): | 3,493 lb |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Locking Type: | Concentric |
General Specifications
| UPC: | 662461257951 | Weight: | 1.80 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

